Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.380 |
| A dimension MM | 111.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16FRB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 56 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.894 |
| Hose cut off factor IN | 2.870 |
| Hose cut off factor MM | 72.900 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.600 |
| Product height in | 3.760 |
| Product height mm | 95.504 |
| Product length in | 5.030 |
| Product length mm | 127.762 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168467 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA10FRB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213427%2FID432872562587-0101_preview.jpg&w=1920&q=75)