Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.819 |
| A dimension MM | 97.000 |
| Angle shape | 30 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16FRF12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 0.560 |
| Drop dimension MM | 14.20 |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 40.900 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.752 |
| Hose cut off factor MM | 69.900 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product height in | 0.555 |
| Product height mm | 14.100 |
| Product length in | 3.819 |
| Product length mm | 97.000 |
| Product material | Carbon steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/16-12 UN |