Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.563 |
| A dimension MM | 90.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16MC20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.010 |
| Hose cut off factor MM | 51.054 |
| Hose size | -20 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 2.406 |
| Product height mm | 61.112 |
| Product length in | 3.563 |
| Product length mm | 90.500 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |
