Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.358 |
| A dimension MM | 136.100 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16MCA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.067 |
| Drop dimension MM | 52.50 |
| End size 1 | -16 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.004 |
| Hose cut off factor MM | 101.700 |
| Hose size | -16 |
| Inside diameter IN | 0.783 |
| Inside diameter MM | 19.900 |
| Product height in | 2.067 |
| Product height mm | 52.500 |
| Product length in | 5.358 |
| Product length mm | 136.100 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.301 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168498 |
