Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.670 |
| A dimension MM | 67.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.0 |
| Hex size 2 MM | 36.0 |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.800 |
| Hose size | -12 |
| Inside diameter IN | 0.6100 |
| Inside diameter MM | 15.5000 |
| Product height in | 1.637 |
| Product height mm | 41.570 |
| Product length in | 2.796 |
| Product length mm | 71.010 |
| Product material | Carbon steel |
| Product width in | 1.637 |
| Product width mm | 41.554 mm |
| Series | 1A/Z Series |
| Thread sealant | Yes |
| Thread size 1 | 1-11 1/2 NPSM |
| Working pressure max bar | 276.00 |
| Working pressure max psi | 4000.00 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA4MP4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213383%2FID432872428543-0101_preview.jpg&w=1920&q=75)