Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.410 |
| A dimension MM | 61.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 MM | 41.000 |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.000 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.864 |
| Product height mm | 47.340 |
| Product length in | 2.530 |
| Product length mm | 64.250 |
| Product material | Carbon steel |
| Product width in | 1.864 |
| Product width mm | 47.340 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
| Working pressure max bar | 414 |
| Working pressure max psi | 6000 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168511 |
| Proposition 65 | Cancer and Reproductive Harm |
