Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.270 |
| A dimension MM | 57.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH663 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.102 |
| Hose cut off factor MM | 28.000 |
| Hose size | -8 |
| Inside diameter IN | 0.3770 |
| Inside diameter MM | 9.6000 |
| Product height in | 1.364 |
| Product height mm | 34.640 |
| Product length in | 2.272 |
| Product length mm | 57.700 |
| Product material | Carbon steel |
| Product width in | 1.364 |
| Product width mm | 34.640 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
