Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.106 |
| A dimension MM | 53.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | GH663 GH793 |
| Construction Style | Crimp |
| End type 1 | Male metric farm valve |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.200 |
| Hose size | -6 |
| Inside diameter IN | 0.263 |
| Inside diameter MM | 6.700 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Carbon steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Series | 1A/Z Series |
| Thread size 1 | M18x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
