Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.040 |
A dimension MM | 153.400 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
Drop dimension IN | 1.000 |
Drop dimension MM | 37.00 |
End connection torque | 170-192 lb-ft(230-260 Nm) |
End size 1 | -20 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.969 |
Hex size 1 MM | 50.000 |
Hose cut off factor IN | 4.310 |
Hose cut off factor MM | 109.400 |
Hose size | -20 |
Inside diameter IN | 1.050 |
Inside diameter MM | 26.600 |
Product height in | 3.640 |
Product height mm | 92.456 |
Product length in | 7.020 |
Product length mm | 178.308 |
Product material | Carbon steel |
Product width in | 2.410 |
Product width mm | 61.214 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 1 1/4 |
Working pressure max BAR | 172 |
Working pressure max PSI | 2500 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146180285 |
Proposition 65 | Cancer and Reproductive Harm |