Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.760 |
| A dimension MM | 146.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 83.0 |
| End connection torque | 170-192 lb-ft(230-260 Nm) |
| End size 1 | -20 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.970 |
| Hex size 1 MM | 50.0 |
| Hose cut off factor IN | 4.020 |
| Hose cut off factor MM | 102.200 |
| Hose size | -20 |
| Inside diameter IN | 1.0500 |
| Inside diameter MM | 26.6000 |
| Product height in | 4.750 |
| Product height mm | 120.650 |
| Product length in | 6.740 |
| Product length mm | 171.196 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 mm |
| SERIES | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | G 1 1/4 |
| Working pressure max bar | 172.00 |
| Working pressure max psi | 2500.00 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180292 |
| Proposition 65 | Cancer and Reproductive Harm |
