Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.970 |
A dimension MM | 100.800 |
Angle shape | 45 Degree |
Body size | N/A |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Compatible tube OD IN | 1.25 |
Compatible tube OD MM | 31.750 |
Construction Style | Crimp |
Drop dimension IN | 1.000 |
Drop dimension MM | 24.0 |
End size 1 | -20 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.420 |
Hex size 1 MM | 36.1 |
Hose cut off factor IN | 2.780 |
Hose cut off factor MM | 70.600 |
Hose size | -12 |
Inside diameter IN | 0.580 |
Inside diameter MM | 14.800 |
Product height in | 3.280 |
Product height mm | 83.312 |
Product length in | 5.540 |
Product length mm | 140.176 |
Product material | Carbon steel |
Product width in | 1.560 |
Product width mm | 39.624 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M30x2 |
Tube OD 1 IN | 1.250 |
Tube OD 1 MM | 31.750 |
Working pressure max bar | 125 |
Working pressure max psi | 1800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146123947 |
Proposition 65 | Cancer and Reproductive Harm |