Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.720 |
A dimension MM | 94.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
Drop dimension IN | 2.020 |
Drop dimension MM | 51.20 |
End size 1 | -20 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Zinc nickel |
Hex size 2 IN | 1.420 |
Hex size 2 MM | 36.068 |
Hose cut off factor IN | 2.530 |
Hose cut off factor MM | 64.300 |
Hose size | -12 |
Inside diameter IN | 0.580 |
Inside diameter MM | 14.800 |
Product height in | 2.800 |
Product height mm | 71.120 |
Product length in | 4.540 |
Product length mm | 115.316 |
Product material | Carbon steel |
Product width in | 1.560 |
Product width mm | 39.624 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M30x2 |
Working pressure max bar | 125 |
Working pressure max psi | 1800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |