Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 72.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20DS12C |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.038 |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.800 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.811 |
| Product height mm | 45.999 |
| Product length in | 2.830 |
| Product length mm | 71.882 |
| Product material | 316 Stainless steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Series | 1A/Z Series |
| Thread size 1 | M36x2 |
