Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.480 |
| A dimension MM | 139.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.370 |
| Drop dimension MM | 34.8 |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.750 |
| Hose cut off factor MM | 95.200 |
| Hose size | -20 |
| Inside diameter IN | 0.9900 |
| Inside diameter MM | 25.1000 |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 6.850 |
| Product length mm | 173.990 |
| Product material | Carbon steel |
| Product width in | 2.400 |
| Product width mm | 60.960 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 1.259 |
| Tube OD 1 MM | 32.000 |
| Working pressure max bar | 414.00 |
| Working pressure max psi | 6000.00 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
