Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.550 |
| A dimension MM | 140.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.190 |
| Drop dimension MM | 81.0 |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.720 |
| Hose cut off factor MM | 94.600 |
| Hose size | -24 |
| Inside diameter IN | 1.0700 |
| Inside diameter MM | 27.1000 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working pressure max bar | 414.00 |
| Working pressure max psi | 6000.00 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
