Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.270 |
| A dimension MM | 108.400 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.038 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FJA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End connection hex size IN | 1.970 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.710 |
| Hose cut off factor MM | 68.900 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.700 |
| Product height in | 4.200 |
| Product height mm | 106.680 |
| Product length in | 6.050 |
| Product length mm | 153.670 |
| Product material | Carbon steel |
| Product width in | 61.214 |
| Product width mm | 2.410 |
| Series | 1A/Z Series |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
