Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.070 |
| A dimension MM | 103.500 |
| Angle shape | 90 Degree |
| Backup hex size MM | 50.038 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FJB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.750 |
| Drop dimension MM | 69.80 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.520 |
| Hose cut off factor MM | 64.000 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.700 |
| Product height in | 4.582 |
| Product height mm | 116.586 |
| Product length in | 5.390 |
| Product length mm | 136.906 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 |
| Series | 1A/Z Series |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA16FJB12 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213438%2FID432872600600-0101_preview.jpg&w=1920&q=75)