Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.067 |
| A dimension MM | 103.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FL20TZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.512 |
| Hose cut off factor MM | 63.800 |
| Hose size | -20 |
| Inside diameter IN | 1.047 |
| Inside diameter MM | 26.600 |
| Product height in | 2.406 |
| Product height mm | 61.112 |
| Product length in | 4.243 |
| Product length mm | 107.772 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180346 |
![Hose Fittings 1A16FL20 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213354%2FID432872346516-0101_preview.jpg&w=1920&q=75)