Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.780 |
A dimension MM | 121.500 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible tube OD IN | 1.25 |
Compatible tube OD MM | 31.750 |
Construction Style | Crimp |
Drop dimension IN | 1.150 |
Drop dimension MM | 29.20 |
End size 1 | -20 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hose cut off factor IN | 3.450 |
Hose cut off factor MM | 87.700 |
Hose size | -16 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.300 |
Product height in | 3.130 |
Product height mm | 79.502 |
Product length in | 5.870 |
Product length mm | 149.098 |
Product material | Carbon steel |
Product width in | 2.000 |
Product width mm | 50.800 mm |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 1.250 |
Tube OD 1 MM | 31.750 |
Working pressure max bar | 276 |
Working pressure max psi | 4000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124036 |
Proposition 65 | Cancer and Reproductive Harm |