Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.650 |
| A dimension MM | 143.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FLA20.050 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.969 |
| Drop dimension MM | 50.00 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.917 |
| Hose cut off factor MM | 99.500 |
| Hose size | -20 |
| Inside diameter IN | 1.047 |
| Inside diameter MM | 26.600 |
| Product height in | 1.969 |
| Product height mm | 50.000 |
| Product length in | 5.650 |
| Product length mm | 143.500 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
