Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.440 |
| A dimension MM | 112.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FLA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.2 |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.720 |
| Hose cut off factor MM | 69.100 |
| Hose size | -24 |
| Inside diameter IN | 1.2600 |
| Inside diameter MM | 32.0000 |
| Product height in | 1.513 |
| Product height mm | 38.440 |
| Product length in | 4.441 |
| Product length mm | 112.800 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.500 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
