Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.830 |
| A dimension MM | 122.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.620 |
| Drop dimension MM | 66.60 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.500 |
| Hose cut off factor MM | 88.900 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 3.590 |
| Product height mm | 91.186 |
| Product length in | 5.860 |
| Product length mm | 148.844 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 mm |
| SERIES | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
| Working pressure max bar | 276 |
| Working pressure max psi | 4000 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124050 |
| Proposition 65 | Cancer and Reproductive Harm |
