Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.140 |
| A dimension MM | 130.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FLB20.090 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3.540 |
| Drop dimension MM | 89.90 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.580 |
| Hose cut off factor MM | 90.932 |
| Hose size | -20 |
| Inside diameter IN | 0.930 |
| Inside diameter MM | 23.622 |
| Product height in | 3.540 |
| Product height mm | 89.916 |
| Product length in | 5.315 |
| Product length mm | 135.001 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
