Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.630 |
| A dimension MM | 117.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 5.118 |
| Drop dimension MM | 130.0 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.900 |
| Hose cut off factor MM | 73.700 |
| Hose size | -20 |
| Inside diameter IN | 1.0500 |
| Inside diameter MM | 26.6000 |
| Product height in | 6.320 |
| Product height mm | 160.528 |
| Product length in | 5.630 |
| Product length mm | 143.002 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 1.259 |
| Tube OD 1 MM | 32.000 |
| Working pressure max bar | 246.00 |
| Working pressure max psi | 4000.00 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
