Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.670 |
| A dimension MM | 118.618 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FLB20.235 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible tube OD IN | 1.26 |
| Compatible tube OD MM | 32.000 |
| Construction Style | Crimp |
| Drop dimension IN | 9.230 |
| Drop dimension MM | 234.44 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.080 |
| Hose cut off factor MM | 78.232 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.908 |
| Product height in | 9.230 |
| Product height mm | 234.442 |
| Product length in | 4.850 |
| Product length mm | 123.190 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
