Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.330 |
| A dimension MM | 135.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.620 |
| Drop dimension MM | 66.60 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.610 |
| Hose cut off factor MM | 91.700 |
| Hose size | -16 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.700 |
| Product height in | 3.953 |
| Product height mm | 100.584 |
| Product length in | 6.430 |
| Product length mm | 163.322 |
| Product material | Carbon steel |
| Product width in | 2.700 |
| Product width mm | 68.580 mm |
| SERIES | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
| Working pressure max bar | 246 |
| Working pressure max psi | 4000 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124067 |
| Proposition 65 | Cancer and Reproductive Harm |
