Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.100 |
| A dimension MM | 129.500 |
| Angle shape | 22.5 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FLD16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.460 |
| Drop dimension MM | 11.80 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.770 |
| Hose cut off factor MM | 95.700 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 0.460 |
| Product height mm | 11.684 |
| Product length in | 5.122 |
| Product length mm | 130.100 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 1A/Z Series |
![Hose Fittings 1A20FLD20 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213365%2FID432872386529-0101_preview.jpg&w=1920&q=75)