Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.890 |
| A dimension MM | 98.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.960 |
| Hex size 1 MM | 49.784 |
| Hex size 2 IN | 1.810 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.300 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 2.410 |
| Product height mm | 61.214 |
| Product length in | 4.470 |
| Product length mm | 113.538 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Working pressure max bar | 310 |
| Working pressure max psi | 4500 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180407 |
| Proposition 65 | Cancer and Reproductive Harm |
