Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.830 |
| A dimension MM | 148.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.038 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FRB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2661 (Size dependent)FC310 FC510 FC579 FC611FC619 (Size dependent) FC639 FC693 FC735FC839B FC849FC849B GH120GH194 GH195GH663 GH681 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 2.510 |
| Drop dimension MM | 63.80 |
| End connection hex size IN | 1.970 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.500 |
| Hose cut off factor MM | 114.300 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 4.053 |
| Product height mm | 103.124 |
| Product length in | 6.970 |
| Product length mm | 177.038 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |
