Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.120 |
| A dimension MM | 130.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.512 |
| Drop dimension MM | 63.80 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.960 |
| Hex size 1 MM | 49.784 |
| Hose cut off factor IN | 3.570 |
| Hose cut off factor MM | 90.060 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 26.000 |
| Product height in | 4.290 |
| Product height mm | 108.966 |
| Product length in | 6.280 |
| Product length mm | 159.512 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Working pressure max bar | 310 |
| Working pressure max psi | 4500 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180414 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA6DSB6C [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213393%2FID432872471557-0101_preview.jpg&w=1920&q=75)