Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.870 |
| A dimension MM | 123.700 |
| Angle shape | 22.5 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FRD16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.420 |
| Drop dimension MM | 10.70 |
| End connection hex size IN | 1.970 |
| End connection hex size MM | 50.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.559 |
| Hose cut off factor MM | 90.400 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.812 |
| Product height in | 0.420 |
| Product height mm | 10.668 |
| Product length in | 4.890 |
| Product length mm | 124.206 |
| Product material | Carbon steel |
| Product width in | 1.960 |
| Product width mm | 49.784 |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |
