Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.267 |
| A dimension MM | 57.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20GM10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Female globeseal DIN 24/60 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.200 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.455 |
| Product height mm | 36.950 |
| Product length in | 2.268 |
| Product length mm | 57.600 |
| Product material | Carbon steel |
| Product width in | 1.455 |
| Product width mm | 36.950 |
| Series | 1A/Z Series |
| Thread size 1 | M27x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
