Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.890 |
| A dimension MM | 98.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.811 |
| Hex size 1 MM | 46.0 |
| Hex size 2 MM | 46.0 |
| Hose cut off factor IN | 2.160 |
| Hose cut off factor MM | 54.800 |
| Hose size | -20 |
| Inside diameter IN | 1.0500 |
| Inside diameter MM | 26.6000 |
| Product height in | 2.406 |
| Product height mm | 61.100 |
| Product length in | 2.406 |
| Product length mm | 98.800 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.100 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Working pressure max bar | 241.00 |
| Working pressure max psi | 3500.00 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
