Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.319 |
| A dimension MM | 58.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A21MG10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End size 1 | -10 |
| End type 1 | 24 deg. Tube port GAZ |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.161 |
| Hose cut off factor MM | 29.500 |
| Hose size | -10 |
| Inside diameter IN | 0.504 |
| Inside diameter MM | 12.800 |
| Product height in | 1.386 |
| Product height mm | 35.200 |
| Product length in | 2.319 |
| Product length mm | 58.900 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.200 |
| Series | 1A/Z Series |
| Thread size 1 | M30x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
