Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.295 |
| A dimension MM | 58.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End type 1 | Female millimetrique globeseal |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.0 |
| Hose cut off factor IN | 1.106 |
| Hose cut off factor MM | 28.100 |
| Hose size | -12 |
| Inside diameter IN | 0.6100 |
| Inside diameter MM | 15.5000 |
| Product height in | 1.637 |
| Product height mm | 41.570 |
| Product length in | 2.295 |
| Product length mm | 58.300 |
| Product material | Carbon steel |
| Product width in | 1.637 |
| Product width mm | 41.570 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |