Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.276 |
| A dimension MM | 57.800 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.988 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A22SC8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -22 |
| End type 1 | Male ORB ISO 6149-3 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.272 |
| Hose cut off factor MM | 32.300 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.441 |
| Product length mm | 62.001 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | M22x1.5 |
