Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.810 |
| A dimension MM | 172.900 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A24BFA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.740 |
| Drop dimension MM | 44.10 |
| End connection hex size IN | 2.165 |
| End connection hex size MM | 55.000 |
| End connection torque | 258-347 lb-ft(350-470 Nm) |
| End size 1 | -24 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.980 |
| Hose cut off factor MM | 126.600 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 3.085 |
| Product height mm | 78.350 |
| Product length in | 6.807 |
| Product length mm | 172.900 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.500 |
| Series | 1A/Z Series |
| Thread size 1 | G 1 1/2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A12BFA12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213331%2FID432872272491-0101_preview.jpg&w=1920&q=75)