Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.460 |
A dimension MM | 164.000 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Crimp |
Drop dimension IN | 3.820 |
Drop dimension MM | 97.10 |
End connection torque | 258-347 lb-ft(350-470 Nm) |
End size 1 | -24 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.165 |
Hex size 1 MM | 55.000 |
Hose cut off factor IN | 4.630 |
Hose cut off factor MM | 117.700 |
Hose size | -24 |
Inside diameter IN | 1.260 |
Inside diameter MM | 32.000 |
Product height in | 5.171 |
Product height mm | 131.350 |
Product length in | 7.539 |
Product length mm | 191.500 |
Product material | Carbon steel |
Product width in | 2.697 |
Product width mm | 68.500 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 1 1/2 |
Working pressure max bar | 138 |
Working pressure max psi | 2000 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |