Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.790 |
A dimension MM | 121.600 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Crimp |
Drop dimension IN | 1.430 |
Drop dimension MM | 36.20 |
End connection torque | 158-167 lb-ft(216-227 Nm) |
End size 1 | -24 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.000 |
Hose cut off factor IN | 3.070 |
Hose cut off factor MM | 77.900 |
Hose size | -24 |
Inside diameter IN | 1.260 |
Inside diameter MM | 32.000 |
Product height in | 4.317 |
Product height mm | 109.650 |
Product length in | 6.433 |
Product length mm | 163.400 |
Product material | Carbon steel |
Product width in | 2.697 |
Product width mm | 68.500 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 7/8-12 UN |
Working pressure max bar | 138 |
Working pressure max psi | 2000 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |