Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.880 |
| A dimension MM | 123.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A24FJB24 |
| Compatible hose ID IN | 1.750 |
| Compatible hose ID MM | 44.500 |
| Construction Style | Crimp |
| Drop dimension IN | 3.310 |
| Drop dimension MM | 84.00 |
| End connection hex size IN | 2.360 |
| End connection hex size MM | 59.944 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.060 |
| Hose cut off factor MM | 77.600 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 5.380 |
| Product height mm | 136.652 |
| Product length in | 6.060 |
| Product length mm | 153.924 |
| Product material | Carbon steel |
| Product width in | 2.690 |
| Product width mm | 68.326 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/8-12 UN |
| Tube OD 1 IN | 1.496 |
| Tube OD 1 MM | 38.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA10FJB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213417%2FID432872545581-0101_preview.jpg&w=1920&q=75)