Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.300 |
A dimension MM | 109.200 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Compatible tube OD IN | 1.50 |
Compatible tube OD MM | 38.100 |
Construction Style | Crimp |
End size 1 | -24 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.580 |
Hose cut off factor MM | 65.500 |
Hose size | -24 |
Inside diameter IN | 1.260 |
Inside diameter MM | 32.000 |
Product height in | 2.700 |
Product height mm | 68.580 |
Product length in | 4.400 |
Product length mm | 111.760 |
Product material | Carbon steel |
Product width in | 2.700 |
Product width mm | 68.580 mm |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 1.500 |
Tube OD 1 MM | 38.100 |
Working pressure max bar | 206 |
Working pressure max psi | 2950 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124074 |
Proposition 65 | Cancer and Reproductive Harm |