Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.070 |
A dimension MM | 154.300 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Compatible tube OD IN | 1.50 |
Compatible tube OD MM | 38.100 |
Construction Style | Crimp |
Drop dimension IN | 3.120 |
Drop dimension MM | 79.30 |
End size 1 | -24 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 4.350 |
Hose cut off factor MM | 110.600 |
Hose size | -24 |
Inside diameter IN | 1.260 |
Inside diameter MM | 32.000 |
Product height in | 4.452 |
Product height mm | 113.284 |
Product length in | 7.350 |
Product length mm | 186.690 |
Product material | Carbon steel |
Product width in | 2.700 |
Product width mm | 68.580 mm |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 1.500 |
Tube OD 1 MM | 38.100 |
Working pressure max bar | 206 |
Working pressure max psi | 2950 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124111 |
Proposition 65 | Cancer and Reproductive Harm |