Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.366 |
| A dimension MM | 187.100 |
| Angle shape | 60 Degree |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.810 |
| Drop dimension MM | 46.10 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.645 |
| Hose cut off factor MM | 143.400 |
| Hose size | -24 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 32.000 |
| Product height in | 4.330 |
| Product height mm | 109.982 |
| Product length in | 8.550 |
| Product length mm | 217.170 |
| Product material | Carbon steel |
| Product width in | 2.700 |
| Product width mm | 68.580 mm |
| Series | 1A/Z Series |
| Working pressure max bar | 206 |
| Working pressure max psi | 2950 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124128 |
