Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.531 |
| A dimension MM | 115.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A24FRB24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.701 |
| Drop dimension MM | 68.60 |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.325 |
| End connection torque | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -24 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.811 |
| Hose cut off factor MM | 71.400 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 3.340 |
| Product height mm | 84.836 |
| Product length in | 4.630 |
| Product length mm | 117.602 |
| Product material | Carbon steel |
| Product width in | 2.690 |
| Product width mm | 68.326 |
| Series | 1A/Z Series |
| Thread size 1 | 2-12 UN |
