Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.080 |
A dimension MM | 103.700 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Crimp |
End size 1 | -24 |
End type 1 | Male pipe (NPTF) |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.969 |
Hex size 1 MM | 50.000 |
Hex size 2 MM | 50.000 |
Hose cut off factor IN | 2.360 |
Hose cut off factor MM | 60.000 |
Hose size | -24 |
Inside diameter IN | 1.260 |
Inside diameter MM | 32.000 |
Product height in | 2.697 |
Product height mm | 68.500 |
Product length in | 4.083 |
Product length mm | 103.700 |
Product material | Carbon steel |
Product width in | 2.697 |
Product width mm | 68.500 mm |
Series | 1A/Z Series |
Thread sealant | Yes |
Thread size 1 | 1 1/2-11 1/2 NPT |
Working pressure max bar | 138 |
Working pressure max psi | 2000 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |