Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.626 |
| A dimension MM | 92.100 |
| Angle shape | Straight |
| Backup hex size IN | 2.172 |
| Backup hex size MM | 55.166 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A24MR24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.160 |
| End connection hex size MM | 54.900 |
| End connection torque | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -32 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.514 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 2.697 |
| Product height mm | 68.504 |
| Product length in | 3.728 |
| Product length mm | 94.691 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.504 |
| Series | 1A/Z Series |
| Thread size 1 | 2-12 UN |
