Hose Fittings 1A25AD16 (RIGHT)

HOSE FTG,1A/16,60GLOBE/25,CS,STR

1A25AD16C

Catalog item:

1A25AD16C


Tools

Product specifications

Characteristic
Value
A dimension IN2.590
A dimension MM65.786
Angle shapeStraight
BrandAeroquip by Danfoss
Catalog Item1A25AD16C
Compatible hose ID IN1.000
Compatible hose ID MM25.400
Construction StyleCrimp
End connection hex size IN1.813
End connection hex size MM46.000
End size 1-25
End Type 1Female globeseal 60 swivel
Finish platingDura-Kote
Hose cut off factor IN1.240
Hose cut off factor MM31.496
Hose size-16
Inside diameter IN0.820
Inside diameter MM20.828
Product materialCarbon steel
Series1A/Z Series
Thread size 1M38X1.5