Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.290 |
A dimension MM | 108.900 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 1.090 |
Drop dimension MM | 27.70 |
End size 1 | -16 |
End type 1 | Female globeseal 60 swivel |
Finish plating | Dura-Kote |
Hex size 2 IN | 1.810 |
Hex size 2 MM | 45.974 |
Hose cut off factor IN | 2.930 |
Hose cut off factor MM | 74.500 |
Hose size | -16 |
Inside diameter IN | 0.810 |
Inside diameter MM | 20.700 |
Product height in | 3.100 |
Product height mm | 78.740 |
Product length in | 5.330 |
Product length mm | 135.382 |
Product material | Carbon steel |
Product width in | 1.940 |
Product width mm | 49.276 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |