Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.310 |
| A dimension MM | 109.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.660 |
| Drop dimension MM | 67.50 |
| End size 1 | -16 |
| End type 1 | Female globeseal 60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.960 |
| Hose cut off factor MM | 75.100 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 3.628 |
| Product height mm | 92.150 |
| Product length in | 5.216 |
| Product length mm | 132.500 |
| Product material | Carbon steel |
| Product width in | 2.091 |
| Product width mm | 53.110 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA10FRB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213427%2FID432872562587-0101_preview.jpg&w=1920&q=75)