Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.600 |
A dimension MM | 66.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
End size 1 | -16 |
End type 1 | 24 deg. tube port light duty |
Finish plating | Zinc nickel |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hex size 2 MM | 41.000 |
Hose cut off factor IN | 1.240 |
Hose cut off factor MM | 31.600 |
Hose size | -16 |
Inside diameter IN | 0.810 |
Inside diameter MM | 20.700 |
Product height in | 1.940 |
Product height mm | 49.276 |
Product length in | 2.600 |
Product length mm | 66.040 |
Product material | Carbon steel |
Product width in | 1.940 |
Product width mm | 49.276 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M36x2 |
Working pressure max bar | 100 |
Working pressure max psi | 1450 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |